Technical data
Technical data | KL2828 |
---|---|
Connection technology | 2 wire |
Number of outputs | 8 |
Rated load voltage | 24 VDC (-15% / +20%) |
Load type | ohmic, inductive, capacitive |
Output current | max. 2 A per channel (∑ max. 10 A) |
Short circuit current | < 40 A typ. |
Breaking energy | < 1.2 J/channel |
Reverse voltage protection | yes |
Current consumption K-bus | typ. 18 mA |
Current consumption of power contacts | typ. 15 mA + load |
Electrical isolation | 500 V (K-bus/field potential) |
Bit width in process image | 8 output bits |
Configuration | no address or configuration settings required |
Dimensions (W x H x D) | app. 15 mm x 100 mm x 70 mm (aligned width 12 mm) |
Weight | app. 70 g |
on 35 mm mounting rail according to EN 60715 | |
Permissible ambient temperature range during operation | -25°C … +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, see also Installation instructions for enhanced mechanical load capacity |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable, see chapter Installation positions |
Protection class | IP20 |
Approvals / markings | CE, cULus |