Product overview
Terminal | Outputs | Voltage | Current | Comment |
---|---|---|---|---|
8 | 24 VDC | 0,5 A |
| |
8 | 24 VDC | 2 A |
| |
16 | 24 VDC | 0,5 A |
| |
16 | 24 VDC | 0,5 A | ribbon cable connection | |
16 | 24 VDC | 0,5 A | ribbon cable connection, ground switching | |
16 | 24 VDC | 0,5 A | ground switching |
Further Information