Introduction

Introduction 1:
KL2798 - Bus terminal, 8-channel solid state output, 30 V AC, 48 V DC, 2 A, potential-free

The digital KL2798 Bus Terminal provides eight switches that can be used like a relay contact for AC/DC voltages. The electronic switch is realized through high-performance MOSFET transistors with low switch-on resistance. The switch itself is not short-circuit-proof, but due to its high pulse current capability it can cope with current until an external fuse triggers a switch-off.

Wear resistance increases the availability of the application. Resistive and inductive loads can be switched up to a rated voltage of 30 VAC/DC, completely resistive loads also up to a rated voltage of 48 VDC.

High peak voltages and electromagnetic interference pulses are prevented.