Technical data
Technical data | KL2791, KL2791-0011 | KS2791, KS2791-0011 | |
|---|---|---|---|
Mains voltage | 230 VAC | ||
Rated power | 200 VA (W), max. 0.9 A | ||
Load types | Single-phase AC motors | ||
Types of control | Full-wave control, mixed control | ||
Resolution | 1% | ||
Leakage current (OFF state) | < 1 mA | ||
Electrical isolation | 500 V (K-bus / field voltage), 3750 VAC (1 min.) | ||
Power supply for the electronics | via the K-bus | ||
Current consumption from K-bus | typically 95 mA | ||
Bit width in the input process image | 1 x 16 bit data, 1 x 8 bit status | ||
Bit width in the output process image | 1 x 16 bit data, 1 x 8 bit control | ||
Configuration | via the Bus Coupler or the controller | ||
Weight | approx. 60 g | ||
Permissible ambient temperature range during operation | 0°C ... + 55°C | ||
Permissible ambient temperature range during storage | -25°C ... + 85°C | ||
Permissible relative air humidity | 95%, no condensation | ||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||
Mounting | on 35 mm mounting rail conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
Pluggable wiring | no | yes | |
Approvals / markings* | CE, UKCA, EAC | ||
*) Real applicable approvals/markings see type plate on the side (product marking).