Documentation issue status
Version | Comment |
---|---|
2.2.0 |
|
2.1.0 |
|
2.0.0 |
|
1.2.0 |
|
1.1.0 | Increased power rating of 200 VA for KL2791 and KL2791-0011 approved |
1.0.0 | First public issue |
0.1 | First internal preliminary version |
Firmware and hardware versions
Version of the | KL2791, KS2791, KL2791-0011, KS2791-0011 | |
---|---|---|
Firmware | Hardware | |
2.2.0 | 05 | 09 |
2.1.0 | 05 | 09 |
2.0.0 | 3A | 05 |
1.2.0 | 3A | 05 |
1.1.0 | 1B | 03 |
1.0.0 | 1A | 00 |
0.1 | 1A | 00 |
The firmware and hardware versions (delivery state) can be taken from the serial number printed on the side of the terminal.
Syntax of the serial number
Structure of the serial number: WW YY FF HH WW - week of production (calendar week) | Example with serial number 24 08 1A 00: 24 - week of production 24 |