KL2794 - Connection
WARNING
Risk of injury through electric shock and damage to the device!
Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals!
Terminal point | No.: | Connection for |
---|---|---|
Output 1 | 1 | Output 1: Potential-free contact |
Output 1 | 2 | Output 1: Potential-free contact |
Output 3 | 3 | Output 3: Potential-free contact |
Output 3 | 4 | Output 3: Potential-free contact |
Output 2 | 5 | Output 2: Potential-free contact |
Output 2 | 6 | Output 2: Potential-free contact |
Output 4 | 7 | Output 4: Potential-free contact |
Output 4 | 8 | Output 4: Potential-free contact |