KL2784 - Connection
WARNING
Risk of injury through electric shock and damage to the device!
Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals!
Terminal point | No.: | Connection for |
---|---|---|
Output 1 | 1 | Load 1 |
0 V | 2 | 0 V (internally connected to terminal points 3, 6, 7 and power contact for 0 V) |
0 V | 3 | 0 V (internally connected to terminal points 2, 6, 7 and power contact for 0 V) |
Output 3 | 4 | Load 3 |
Output 2 | 5 | Load 2 |
0 V | 6 | 0 V (internally connected to terminal points 2, 3, 7 and power contact for 0 V) |
0 V | 7 | 0 V (internally connected to terminal points 2, 3, 6 and power contact for 0 V) |
Output 4 | 8 | Load 4 |