Register overview

The registers are used for the parameterization of the dimmer terminal. They can be read or written by means of register communication.

Register no.

Comment

Default value

R/W

Memory

R0

reserved

-

-

-

-

...

...

...

...

...

...

R6

reserved

-

-

-

-

R7

Command register

0x0000

0dec

R/W

RAM

R8

Terminal type

KL2751-0000

0x0ABF

2751dec

R

ROM

KL2751-0011

KL2761-0000

0x0AC9

2761dec

KL2761-0011

R9

Firmware version

e.g. 0x3141

e.g. 1AASCII

R

ROM

R10

Multiplex shift register

0x0118

280dec

R

ROM

R11

Signal channels

0x0118

280dec

R

ROM

R12

Minimum data length

0x9800

38912dec

R

ROM

R13

Data structure

0x0004

4dec

R

ROM

R14

reserved

-

-

-

-

R15

Alignment register

0x7F80

32640dec

R/W

RAM

R16

Hardware version number

e.g. 0x0000

e.g. 0dec

R/W

EEPROM

R17

reserved

-

-

-

-

...

...

...

...

...

...

R28

reserved

-

-

-

-

R29

Terminal type, special version

KL2751-0000

0x0000

0dec

R

ROM

KL2751-0011

0x000B

11dec

KL2761-0000

0x0000

0dec

KL2761-0011

0x000B

11dec

R30

reserved

-

-

-

-

R31

Code word register

0x0000

0dec

R/W

RAM

R32

Feature register

0x0000

0dec

R/W

EEPROM

R33

User scaling - offset

0x0000

0dec

R/W

EEPROM

R34

User scaling - gain

0x0100

256dec

R/W

EEPROM

R35

Ramp time

0x0003

3dec

R/W

EEPROM

R36

Watchdog Timeout

0x000A

10dec

R/W

EEPROM

R37

Light value for timeout (on)

0x3FFF

16383dec

R/W

EEPROM

R38

Light value for timeout (off)

0x0000

0dec

R/W

EEPROM

R39

Dimmer mode

0x0000

0dec

R/W

EEPROM

R40

Behaviour after short circuit

0x0001

1dec

R/W

EEPROM

R41

Mains frequency

KL2751-0000

0x0000

0dec (50 Hz)

R/W

EEPROM

KL2751-0011

0x0000

0dec (50 Hz)

KL2761-0000

0x0000

0dec (50 Hz)

KL2761-0011

0x0000

0dec (50 Hz)

R42

reserved

-

-

-

-

...

...

...

...

...

...

R63

reserved

-

-

-

-