Process image

The KL2751 and KL2761 appear in the complex process image with 3 bytes of input data and 3 bytes of output data. These are organized as follows:

Byte offset (without word alignment)

Byte offset (with word alignment*)

Format

Input data

Output data

0

0

Byte

SB

CB

1

2

Word

DataIN

DataOUT

The KL2751 and KL2761 appear in the compact process image with no input data and 2 bytes of output data. These are organized as follows:

Byte offset (without word alignment)

Byte offset (with word alignment*)

Format

Input data

Output data

0

0

Word

-

DataOUT

*) Word alignment: The Bus Coupler places values on even byte addresses

Legend
SB: Status byte
CB: Control byte
DataIN: Input data word
DataOUT: Output data word

Process data