KL2751 - Introduction

KL2751 - Introduction 1:
KL2751 - Universal dimmer terminals, 230 VAC, 300 VA

The KL2751-0000 / KS2751-0000 dimmer terminal is intended for the direct connection of resistive, inductive or capacitive AC lamp loads with a power rating of up to 300 VA (W). Typical lighting devices such as incandescent lamps, inductive and electronic ballasts are detected and controlled in the right operation mode. The dimmer terminal calculates the appropriate phase control angle in leading edge or trailing edge phase control from the brightness values specified via the process data. The output is short-circuit-proof and overload-proof.

The status of the load can be read in (from firmware version 3B).

A variant without power contacts (see contact Diagram, right) is also available in the KL2751-0011 / KS2751-0011. This can be used for 230 V even without a special power feed terminal.