Register overview

All registers can be read or written via register communication. They are used for parameterizing the KL2692.

Register no.

Comment

Default value

R/W

Memory

R0

reserved

-

-

-

-

...

...

...

...

...

...

R5

reserved

-

-

-

-

R6

Diagnostic register (not used)

0x0000

0dec

R

RAM

R7

Command register (not used)

0x0000

0dec

R/W

RAM

R8

Terminal type

0x0A84

2692dec

R

ROM

R9

Firmware version

e.g.  0x3141

e.g.  1AASCII

R

ROM

R10

Multiplex shift register

0x0118

280dec

R

ROM

R11

Signal channels

0x0118

280dec

R

ROM

R12

Minimum data length

0x1818

6168dec

R

ROM

R13

Data structure

0x0000

0dec

R

ROM

R14

reserved

-

-

-

-

R15

Alignment register

variable

variable

R/W

RAM

R16

Hardware version number

e.g.  0x0000

e.g.  0dec

R/W

SEEPROM

R17

reserved

-

-

-

-

...

...

-

-

-

-

R30

reserved

-

-

-

-

R31

Code word register

0x0000

0dec

R/W

RAM

R32

Feature register

0x0000

0dec

R/W

SEEPROM

R33

reserved

-

-

-

-

R34

reserved

-

-

-

-

R35

Watchdog time tP

0x0004

4dec

-

SEEPROM

R36

Minimum switch-off time tAmin

0x0064

100dec

-

SEEPROM

R37

reserved

-

-

-

-

...

...

...

...

...

...

R63

reserved

-

-

-

-