Control and status byte
Process data mode
Control byte (for process data mode)
The control byte (CB) is located in the output image, and is transmitted from the controller to the terminal.
Bit | CB.7 | CB.6 | CB.5 | CB.4 | CB.3 | CB.2 | CB.1 | CB.0 |
Name | RegAccess | - | - | - | - | - | - | Toggle |
Key
Bit | Name | Description | |
---|---|---|---|
CB7 | RegAccess | 0bin | Register communication off (process data mode) |
CB.6 to CB.2 | - | 0bin | reserved |
CB.0 | Toggle | Toggle bit |
Status byte (for process data mode)
The status byte (SB) is located in the input image, and is transmitted from terminal to the controller.
Bit | SB.7 | SB.6 | SB.5 | SB.4 | SB.3 | SB.2 | SB.1 | SB.0 |
Name | RegAccess | - | - | - | IN_2 | IN_1 | WDT_Run | Toggle_St |
Key
Bit | Name | Description | |
---|---|---|---|
SB.7 | RegAccess | 0bin | Acknowledgment for process data mode |
SB.6 to SB.4 | - | 0bin | reserved |
SB.3 | IN_2 | Status input 2 | |
SB.2 | IN_1 | Status input 1 | |
SB.1 | WDT_Run | 0bin | Watchdog timer is not triggered. The outputs are not set. |
1bin | Watchdog timer is active and locked. The outputs are set. | ||
SB.0 | Toggle_St | This bit follows the toggle bit in the control byte |
Register communication
Control byte (for register communication)
The control byte (CB) is located in the output image, and is transmitted from the controller to the terminal.
Bit | CB.7 | CB.6 | CB.5 | CB.4 | CB.3 | CB.2 | CB.1 | CB.0 |
Name | RegAccess | R/W | Reg. no. |
Key
Bit | Name | Description | |
---|---|---|---|
CB.7 | RegAccess | 1bin | Register communication switched on |
CB.6 | R/W | 0bin | Read access |
1bin | Write access | ||
CB.5 to CB.0 | Reg. no. | Register number: |
Status byte (for register communication)
The status byte (SB) is located in the input image, and is transmitted from terminal to the controller.
Bit | SB.7 | SB.6 | SB.5 | SB.4 | SB.3 | SB.2 | SB.1 | SB.0 |
Name | RegAccess | R/W | Reg. no. |
Key
Bit | Name | Description | |
---|---|---|---|
SB.7 | RegAccess | 1bin | Acknowledgment for register access |
SB.6 | R | 0bin | Read access |
SB.5 to SB.0 | Reg. no. | Number of the register that was read or written. |