Technical data
Technical data | KL2692-0000, KS2692-0000 |
---|---|
Number of outputs | 2 potential-free relay outputs (make contacts) |
Rated load voltage of the outputs | 230 VAC / 30 VDC |
Ohmic switching current | 5 AAC / 5 ADC |
Inductive switching current | 2 AAC / 2 ADC |
Minimum permitted load | 10 mA at 5 VDC |
Number of inputs | 2 digital inputs (24 V) |
Rated voltage of the inputs | 24 VDC (-15% / +20%) |
Signal voltage "0" | -3 V ... 5 V (EN 61131-3, type 1) |
Signal voltage "1" | 15 V ... 30V (EN 61131-3, Type 1) |
Input filter | 3.0 ms |
Input current | typically 5 mA |
Electrical isolation | 500 V (K-bus/field voltage) |
Power supply for the electronics | via the K-bus |
Current consumption from K-bus | typically 165 mA |
Bit width in the input process image | 2 x 8 bit data, 1 x 8 bit status |
Bit width in the output process image | 2 x 8 bit data, 1 x 8 bit control |
Mechanical switching cycles | minimum 2 x 107 |
Electrical switching cycles | minimum 1 x 105 (5 A / 30 VDC) |
Configuration | via the Bus Coupler or the controller |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25°C ... + 85 °C |
Permissible relative air humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
Mounting | on 35 mm mounting rail conforms to EN 60715 |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approval/markings* | CE, UKCA, cULus, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).