Documentation issue status

Version

Comment

2.1.0

  • Chapter “Technical data”
  • Document structure updated
  • Chapter “Instructions for ESD protection” added
  • Chapter “Disposal” added
  • New title page
  • Update revision status

2.0.0

  • Migration

1.0.1

  • Process image corrected
  • Information on basic function principles expanded

1.0

Description of KL2692 parameterization with the KS2000 configuration software expanded.

0.2

Preliminary Version

0.1

Preliminary version for internal use

Firmware and hardware versions

Documentation
Version

KL2692-0000, KS2692-0000

Firmware

Hardware

2.0.0

1C

04

1.0.1

1B

01

1.0

1B

00

0.2

-

00

0.1

-

00

The firmware and hardware versions (delivery state) can be taken from the serial number printed on the side of the terminal.

Syntax of the serial number

Structure of the serial number: WW YY FF HH

WW - week of production (calendar week)
YY - year of production
FF - firmware version
HH - hardware version

Example with serial number 39 04 1B 01:

39 - week of production 39
04 - year of production 2004
1B - firmware version 1B
01 - hardware version 01