LED displays

LED displays 1:
KL2542 - LED displays

Left LED prism

LED

Display

Run (green)

on

Data transmission on the K-bus is active

Enc. A: A (green)

on

There is a signal at input A for encoder A.

Enc. B: A (green)

on

There is a signal at input A for encoder B.

Input 1 (green)

on

There is a signal at input 1.

-

reserved

Enc. A: B (green)

on

There is a signal at input B for encoder A.

Enc. B: B (green)

on

There is a signal at input B for encoder B.

Input 2 (green)

on

There is a signal at input 2.

Right LED prism

LED

Display

-

reserved

Enable A (green)

off

Channel 1 is either not enabled or not ready to operate.

on

Channel 1 is enabled and is ready to operate.

-

reserved

Error A (red)

on

There is an error at channel 1

Motor power (green)

off

The motor supply voltage is not available (less than 7 V).

on

The motor supply voltage is available (greater than 8 V).

Enable B (green)

off

Channel 2 is either not enabled or not ready to operate.

on

Channel 2 is enabled and is ready to operate.

Warning (yellow)

on

The internal temperature has risen to more than 80 °C, or the power supply voltage has dropped.

Error B (red)

on

There is an error at channel 2