KL2542 - DC motor output stage terminal

Documentation issue status

Version
Comment
2.0.0
Migration
1.0.0
Register description expanded
0.5
KL2532 removed
0.4
Description of control and status byte updated
Register description corrected
0.3
Connection description added
LED descriptions updated
Technical data updated
0.2
Information on KL2532 added
Description of parameterization using the KS2000 configuration software added
0.1
First provisional documentation for KL2542
 

Firmware and hardware versions

Documentation
Version
Firmware
Hardware
2.0.0
3A
10
1.0.0
1C
05
0.5
1C
05
0.4
1B
03
0.3
1B
03
0.2
1A
01
0.1
1A
01

The firmware and hardware versions (delivery state) can be taken from the serial number printed on the side of the terminal.

 
 

Syntax of the serial number

Structure of the serial number: WW YY FF HH

WW - week of production (calendar week)
YY - year of production
FF - firmware version
HH - hardware version

Sample with ser. no.: 49 05 1B 03:

49 - week of production 49
05 - year of production 2005
1B - firmware version 1B
03 - hardware version 03