KL2552-0000/KS2552-0000 - Contact assignment

WARNING

Risk of injury through electric shock and damage to the device!

Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals.

KL2552-0000/KS2552-0000 - Contact assignment 1:
KL2552-0000/KS2552-0000 - Contact assignment

Terminal points

Left-hand section of the housing

Terminal point

No.

Connection for

Encoder A, A

1

Encoder A, connection A

Encoder B, A

2

Encoder B, connection A

Encoder Power +24 V

3

Encoder supply (from positive power contact)

Input 1

4

Digital input 1 (24 VDC).
The current counter value is stored as reference mark in the latch register, if bit CB1.1 is set in control byte 1 and a rising edge occurs at digital input 1.

Encoder A, B

5

Encoder A, connection B

Encoder B, B

6

Encoder B, connection B

Encoder Power 0 V

7

Encoder supply (from negative power contact)

Input 2

8

Digital input 2 (24 VDC).
The current counter value is stored as reference mark in the latch register, if bit CB2.1 is set in control byte 2 and a rising edge occurs at digital input 2.

Right-hand section of the housing

Terminal point

No.

Connection for

Motor A, A1

1'

Motor A, connection A1

Motor B, B1

2'

Motor B, connection B1

Power Motor 48 V

3'

Motor supply feed (maximum +48 VDC)

Power Motor 48 V

4'

Motor supply feed (maximum +48 VDC)

Motor A, A2

5'

Motor A, connection A2

Motor B, B2

6'

Motor B, connection B2

Power Motor 0 V

7'

Motor supply feed (0 VDC)

Power Motor 0 V

8'

Motor supply feed (0 VDC)

Power contacts

The voltage Up of the power contacts (+24 VDC) supplies the following consumers: