Register overview
These registers exist once for each channel
Address | Name | Default value | R/W | Storage medium | |
---|---|---|---|---|---|
Target counter value (low word) | 0x0000 (0dec) | R/W | RAM | ||
Target counter value (high word) | 0x0000 (0dec) | R/W | RAM | ||
Maximum frequency | 0x0000 (0dec) | R/W | RAM | ||
Counter extension (high word) | 0x0000 (0dec) | R | RAM | ||
R4…R6 | reserved | 0x0000 (0dec) | R |
| |
Command register - reserved | 0x0000 (0dec) | R/W | RAM | ||
Terminal type | 0x09D9 (2521dec) | R | ROM | ||
Software version number | 0x3446 (4FASCI) | R | ROM | ||
Multiplex shift register | 0x0118 (280dec) | R | ROM | ||
Signal channels | 0x0118 (280dec) | R | ROM | ||
Minimum data length | 0x1818 (6468dec) | R | ROM | ||
Data structure | 0x0004 (4dec) | R | ROM | ||
R14 | reserved | 0x0000 (0dec) | R |
| |
Alignment register | variable | R/W | RAM | ||
Hardware version number | 0x0003 (3dec) | R/W | EEPROM | ||
R17…R30 | reserved | 0x0000 (0dec) | R/W |
| |
Code word register | variable | R/W | RAM | ||
Feature register | KL2521-0000, | 0x0030 (48dec) | R/W | EEPROM | |
KL2521-0015 | 0x2010 (8201dec) | ||||
R33… R34 | reserved | 0x0000 (0dec) | R/W |
| |
User switch-on value | 0x0000 (0dec) | R/W | EEPROM | ||
R36* | Base frequency 1 (low word) | KL2521-0000, | 0xC350 (50000dec) | R/W | EEPROM |
KL2521-0015 | 0x2710 (10000dec) | ||||
R37* | Base frequency 1 (high word) | 0x0000 (0dec) | R/W | EEPROM | |
R38* | Base frequency 2 (low word) | 0x86A0 (34464dec) | R/W | EEPROM | |
R39* | Base frequency 2 (high word) | 0x0001 (1dec) | R/W | EEPROM | |
Ramp time constant (rising, see feature register) | 0x03E8 (1000dec) | R/W | EEPROM | ||
Ramp time constant (falling, see feature register) | 0x03E8 (1000dec) | R/W | EEPROM | ||
Frequency factor (direct input, digit x 10 mHz) | 0x0064 (100dec) | R/W | SEEROM | ||
Run-out frequency (travel distance control) | 0x0032 (50dec) | R/W | SEEROM | ||
R44… R61 | reserved | 0x0000 (0dec) | R/W |
|
*) The change of the base frequency requires a reset for activation.