KL2512/KS2512 - Introduction

KL2512/KS2512 - Introduction 1:
KL2512 - Two-channel pulse width output terminal 24 VDC, ground switching

The KL2512/KS2512 output terminals enable direct connection of different ohmic loads. The output signal is a pulse-width modulated voltage. The typical load of an LED group or an incandescent lamp is connected between the positive side of the supply voltage and the output of the KL2512/KS2512. Via the fieldbus the output can be set independently for two channels with a resolution of more than 30,000 steps. The PWM frequency can be changed. The power transistors switch the ground connection and are electrically isolated from the internal K-bus.