Technical data
Technical data | KL2502-0000/ | KL2502-0010 | KL2512-0000/ |
|---|---|---|---|
Number of outputs | 2 | ||
Rated load voltage | 24 VDC (20 V … 29 V) | ||
Connected potential | 24 V | 0 V | |
Load type | resistive, inductive | resistive | |
Max. output current (per channel) | 0.1 A (short-circuit proof, 1 A driver component) | 1.5 A | |
Base frequency | 1 … 20 kHz, default: 250 Hz | ||
Duty factor | 0 … 100 % | 0 … 100 % | |
Resolution | max. 10 bit | ||
Electrical isolation | 500 V (K-bus/field voltage) | ||
Current consumption from the K-bus | typ. 18 mA | typ. 22 mA | typ. 18 mA |
Load voltage current consumption | typ. 10 mA | ||
Bit width in process image | 48 I/O: 2 x 16 bit data (2 x 8 bit control/status) | ||
Configuration | No address setting, | ||
Pluggable wiring | for all KSxxxx Bus Terminals | ||
Weight | app. 50 g | ||
Permissible ambient temperature range during operation | 0 °C ... + 55°C | ||
Permissible ambient temperature range during storage | -25 °C ... + 85°C | ||
Permissible relative air humidity | 95 %, no condensation | ||
Dimensions (H x W x D) | app. 15 mm x 100 mm x 70 mm (aligned width: 12 mm) | ||
on 35 mm mounting rail according to EN 60715 | |||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
Approvals / markings | CE, UKCA, EAC | CE, UKCA, EAC, | |
Ex markings
Standard | KL2502-0000/ | KL2502-0010 | KL2512-0000/ |
|---|---|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc | - | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc | - | - |
cFMus | Class I, Division 2, Groups A, B, C, D | - | - |