Contact assignment and LED displays
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
+24 V | 2 | +24 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | Ground for output 1 (internally connected to terminal point 7 and negative power contact) |
- | 4 | - |
Output 2 | 5 | Output 2 |
+24 V | 6 | +24 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | Ground for output 2 (internally connected to terminal point 3 and negative power contact) |
- | 8 | - |
LED displays
LED | Color | Meaning | |
---|---|---|---|
OUTPUT 1 | green | off | No output signal is present. |
on | A 24 VDC output signal is present. |