Connection and LED displays
Terminal point | Description | |
---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
Input 2 | 2 | Input 2 |
Input 3 | 3 | Input 3 |
Input 4 | 4 | Input 4 |
Input 5 | 5 | Input 5 |
Input 6 | 6 | Input 6 |
Input 7 | 7 | Input 7 |
Input 8 | 8 | Input 8 |
Output 1 | 9 | Output 1 |
Output 2 | 10 | Output 2 |
Output 3 | 11 | Output 3 |
Output 4 | 12 | Output 4 |
Output 5 | 13 | Output 5 |
Output 6 | 14 | Output 6 |
Output 7 | 15 | Output 7 |
Output 8 | 16 | Output 8 |
LED indicators
LED | Color | Meaning | |
---|---|---|---|
INPUT 1- 8 | green | off | signal "0" voltage (-3 V ... 5 V) |
on | signal "1" voltage (15 V ... 30 V) | ||
OUTPUT 1- 8 | green | off | no output voltage |
on | +24 VDC output voltage |