Technical data
KL1859 - Technical data
Technical data | KL1859-0000 |
|---|---|
Connection technology | 1-wire |
Number of Inputs | 8 |
Number of Outputs | 8 |
Nominal voltage | 24 V DC (-15 %/+20 %) |
“0“ signal voltage | -3…+5 V (EN 61131-2, type 1/3) |
“1“ signal voltage | 11…30 V (EN 61131-2, type 3) |
Input filter | typ. 3.0 ms |
Input current | typ. 3 mA (EN 61131-2, type 3) |
Current consumpt. K-bus | typ. 25 mA |
Load type | ohmic, inductive, lamp load |
Max. output current | 0.5 A (per channel) |
Reverse voltage protection | yes |
Current consumption power contacts | typ. 15 mA + load |
Electrical isolation | 500 V (K-bus/field potential) |
Bit width in the process image | 8 inputs + 8 outputs |
Configuration | no address or configuration setting |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Weight | approx. 60 g |
on 35 mm mounting rail according to EN 60715 | |
Operating temperature | 0°C ... +55°C |
Storage temperature | -25°C ... +85°C |
Relative humidity | 95 %, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Installation pos. | variable |
Protect. class | IP20 |
Approvals | CE, UKCA, cULus, EAC, GL, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |