KL1859 - HD Bus Terminal 8-channel digital input + 8-channel digital output

Introduction

 
 bt_kl1859_intro_en
KL1859

The digital KL1859 Bus Terminal combines eight digital inputs and eight digital outputs in one device. The inputs have a filter of 3.0 ms. The outputs process load currents up to 0.5 A, are short-circuit-proof and protected against polarity reversal. The signal states are displayed by LEDs.

The reference ground for all inputs is the 0 V power contact, the outputs are fed via the 24 V power contact. The conductors can be connected without tools in the case of solid wires using a direct plug-in technique.

The HD Bus Terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm terminal block.