Product overview
Digital input terminals
Terminal | Number of inputs | Nominal voltage | Filter | Comment |
---|---|---|---|---|
2 | 120 VAC / 230 VAC | 10 ms |
| |
4 | 120 VAC / 230 VAC | 10 ms |
| |
2 | 120 VAC/DC | 10 ms |
| |
2 | 24 VAC/DC | 10 ms |
| |
2 | 60 VDC | 10 ms |
| |
2 | 120 VAC / 230 VAC | 10 ms |
|
Terminal | Number of inputs | Nominal voltage | Filter | Comment |
---|---|---|---|---|
2 | 120 VAC / 230 VAC | 10 ms |
| |
4 | 120 VAC / 230 VAC | 10 ms |
| |
2 | 120 VAC/DC | 10 ms |
| |
2 | 24 VAC/DC | 10 ms |
| |
2 | 60 VDC | 10 ms |
| |
2 | 120 VAC / 230 VAC | 10 ms |
|