IP3xxx-B520

Input Data (9 Bytes)

IO Assembly Instances

Number

Byte

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

150

0

Low Byte Analog Input 1

 

1

High Byte Analog Input 1

 

2

Low Byte Analog Input 2

 

3

High Byte Analog Input 2

 

4

Low Byte Analog Input 3

 

5

High Byte Analog Input 3

 

6

Low Byte Analog Input 4

 

7

High Byte Analog Input 4

 

8

Reserved

Reserved

Reserved

Reserved

Status Analog Input4

Status Analog Input3

Status Analog Input2

Status Analog Input1

No Output Data (0 Bytes)

Mapping IO Assembly Data to DeviceNet Objects

Data Component Name

Class Name

Class Number

Instance

Attribute Name

Attribute Number

Analog Input n

Analog Input Point

10

1 – 4

Value

3

Status Analog Input n

Analog Input Point

10

1 – 4

Status

4