IP10xx-B520

Input Data (2 Byte)

IO Assembly Instances

Number

Byte

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

24

0

Discrete Input8

Discrete Input7

Discrete Input6

Discrete Input5

Discrete Input4

Discrete Input3

Discrete Input2

Discrete Input1

 

1

Status Discrete Input8

Status Discrete Input7

Status Discrete Input6

Status Discrete Input5

Status Discrete Input4

Status Discrete Input3

Status Discrete Input2

Status Discrete Input1

No Output Data (0 Bytes)

Mapping IO Assembly Data to DeviceNet Objects

Data Component Name

Class Name

Class Number

Instance

Attribute Name

Attribute Number

Discrete Input n

Discrete Input Point

8

1 – 8

Value

3

Status Discrete Input n

Discrete Input Point

8

1 – 8

Status

4