Readjusting the specification

The analog input terminal is a function block of the modular DIN rail-mountable IP20 system. It follows that there is an almost infinite number of combination options for terminals on the DIN rail, size of the terminal segment, and also a wide range of applications at different ambient temperatures, control cabinet configurations or packing densities. Other influencing factors affecting an analog input terminal as measuring device include cable routing, EMC and earthing measures, the ventilation situation and contamination. In order to ensure reliable replication of the assured specification, despite this variety of factors, a reference configuration is defined below, which should be used as reference environment for verifying the properties of one or several terminals.

NOTE: This does NOT mean that the terminal specification can only be met with this exact configuration. The reference configuration should only be used as an aid for creating a uniform environment for Beckhoff and customer hardware, in order to ensure comparability of the measurement results and simplify the analog communication. This configuration enables undesirable interference in the real system to be separated from the terminal, to facilitate troubleshooting of the system.

The configuration is within the definition space of IEC 61131-2 and essentially follows the rules of EMC-compliant control cabinet construction.

Definition of the environment

Readjusting the specification 1:
Representation the mounting position of the DIN rail
Readjusting the specification 3:
Dimensions and installation in the control cabinet

Definition of the configuration