Digital Input Channel Object

The ILxxxx-B520 provides Digital Input Channel Objects to access the digital input channels data of the ILxxxx-B520 and the connected extension boxes. For each digital input channel exits one instance of the Digital Input Channel Object Class.

The Digital Input Channel Object Class is Vendor specific and within in the range of the Vendor specific Class Codes.

Class Code: 101 (65hex)

Class Attributes

Attribute ID

Access rule

Name

Data type

Description

Semantics of Value

1

Get

Revision

UINT

Revision of implementation

1

2

Get

Max. Instance

UINT

Max. number of instances

 

Instance Attributes

Attribute ID

Access rule

Name

Data type

Description

Semantics of Value

1

(01hex)

Get

Value

BOOL

Input Channel Value

0: OFF
1: ON

Common Services

Service Code

Service Name

Description

14

(0Ehex)

Get_Attribute_Single

Returns the contents of the specified attribute