FM33xx-B110-xxxx - 12 and 32 channel analog thermocouple input plug

Connection

 

Fieldbus/ supply voltage

Connection supply voltage
Connection fieldbus
Conn. point
Designation
Comment
X10
24 V IN
1: Control voltage Us +24 VDC
2: Auxiliary voltage Up +24 VDC
3: GNDs
4: GNDp
Recommended Power cables
X20
24 V OUT
X30
ECAT IN
1: Tx + (Transmit Data +)
2: Tx - (Transmit Data -)
3: Rx + (Receive Data +)
4: Rx - (Receive Data -)
Recommended EtherCAT cables
e.g.. ZK1090-6161-xxxx or ZK1090-6191-xxxx
X40
ECAT OUT
-
PE
Screw connection - protective earth
 
 

Pin assignment for the 24-pin connection strip (FM3312-B110-0010)

 
Connection strip FM3312-B110-0010
PIn
Meaning
1 ...12
TC1+ ... TC12+
13 ... 24
TC1- ... TC12-
 
 

Pin assignment for the 64-pin connection strip (FM3332-B110-1010)

 
Connection strip FM3332-B110-1010
Pin
Meaning
1 ... 16 (A..)
TC1+ ... TC16+
1 ... 16 (B..)
TC1- ... TC16-
1 ... 16 (C..)
TC17+ ... TC32+
1 ... 16 (D..)
TC17- ... TC32-
 
 

PE connection of earthed/floating thermocouples

The PE connection is responsible for the potential equalization of grounded and non-grounded thermocouples, and for thermocouples grounded at different potentials (see thermocouple measurement). The back voltage protection diverts mains voltages via the PE connection. This means that it is essential for proper earthing of the module to be guaranteed. When the module is being fitted, the PE connection should be established first. Connection of the module to the thermocouples via the connecting strip should be performed subsequently. In this way the risk of back voltage being present at the thermocouple inputs during assembly is avoided.

 
 SmallWarningYellow WARNING
Risk of injury due to electric shock!
If the earthing is inadequate the user is exposed to hazardous voltages on the housing! When the module is being dismantled, the module should, for this reason, first be disconnected from the thermocouples before the PE connection is removed.