Fieldbus Components

EtherCAT Box / I/O-Link Box / Fieldbus Box / Fieldbus Modules

 

EtherCAT Box

ATEX Notes - Notes about operation of EtherCAT Box Modules in potentially explosive areas

IO configuration in TwinCAT – Quick start guide for EtherCAT Box Modules and EtherCAT P Box modules

EP1122 - EtherCAT Branch with IP67 protection class

EP1xxx - EtherCAT Box with digital inputs or ID switches

EP1518 - EtherCAT Box with eight digital inputs and two counters

EP2xxx - EtherCAT Box with digital outputs or digital in and outputs

EP3162 - EtherCAT Box with configurable analog inputs
EP3174 - EtherCAT Box with configurable analog inputs
EP3174-0092 - EtherCAT Box with configurable analog inputs, TwinSAFE Single Channel
EP3182 - EtherCAT Box with configurable analog inputs
EP3184 - EtherCAT Box with configurable analog inputs

EP3204 - EtherCAT Box for PT100, PT1000 etc.
EP3314 - EtherCAT Box for Thermo Couples

EP3356 - EtherCAT Box for precise load cell analysis (resistor bridge), 24 bit

EP3632 - EtherCAT Box with interface for Condition Monitoring (IEPE), 16 bit

EP3744 - EtherCAT Box with digital inputs, outputs and differential pressure inputs

EP3752 - EtherCAT Box with 2 x 3-axis accelerometers

EP4174 - EtherCAT Box with configurable analog outputs
EP4374 - EtherCAT Box with configurable analog inputs and outputs

EP5001 - EtherCAT Box with SSI encoder interface
EP5101 - EtherCAT Box with Incremental Encoder Interface (differential inputs)
EP5151 - EtherCAT Box with Incremental Encoder Interface (24 VDC inputs)

EP6001 - EtherCAT Box with one serial interface (RS232 / RS422 / RS485)
EP6002 - EtherCAT Box with two serial interfaces (RS232 / RS422 / RS485)

EP6224 - IO-Link Master with protection class IP67
EP6228 - IO-Link Master with protection class IP67

EP7041 - Stepper Motor modules with interface for incremental encoder

EP7211 - Servomotor module with OCT

EP8309-1022 - Multifunctional EtherCAT Box

EP9128 - EtherCAT Junction with protection class IP67

EP9214-0023 - Power Distribution for EtherCAT Box modules
EP9224-0023 - Power Distribution for EtherCAT Box modules, with data logging

EP9224-0037 – Power distribution box ENP to EtherCAT P

EP9300 - PROFINET Coupler Box for EtherCAT Box Modules

EP9521 - EtherCAT media converter, optical fibre/copper (multimode), IP67

 
 

EtherCAT P Box

IO configuration in TwinCAT – Quick start guide for EtherCAT Box Modules and EtherCAT P Box modules

EPP1xxx - EtherCAT P Box with digital inputs

EPP1111 - EtherCAT P Box with ID switch

EPP1322 - EtherCAT P junction with feed-in
EPP1332 - EtherCAT P junction with refresh
EPP1342 - EtherCAT P junction without refresh

EPP2xxx - EtherCAT P Box with digital outputs

EPP31xx - EtherCAT P Box with configurable analog inputs

EPP3632-0001 - EtherCAT P Box Module with 2-channel interface for Condition Monitoring

EPP3204 - EtherCAT P Box for Pt100 (RTD)

EPP4374 – EtherCAT P Box with analog inputs and outputs

EPP6001 – 1-channel serial interface (RS232 / RS422 / RS485)
EPP6002 - 2-channel serial interface (RS232 / RS422 / RS485)

EPP6228 – IO-Link master

EPP9001 - EtherCAT P/EtherCAT connector with power transmission

 
 

I/O-Link Box

EPI1008-000x - I/O-Link Box with 8 digital inputs
ERI1008-000x - I/O-Link Box with 8 digital inputs, zinc die-cast housing
EPI1809-002x - I/O-Link Box with 16 digital inputs
ERI1809-002x - I/O-Link Box with 16 digital inputs, zinc die-cast housing

EPI2008-000x - I/O-Link Box with 8 digital outputs
ERI2008-000x - I/O-Link Box with 8 digital outputs, zinc die-cast housing
EPI2809-002x - I/O-Link Box with 16 digital outputs
ERI2809-002x - I/O-Link Box with 16 digital outputs, zinc die-cast housing
EPI2338-000x - I/O-Link Box with 8 digital outputs or inputs
ERI2338-000x - I/O-Link Box with 8 digital outputs out inputs, zinc die-cast housing
EPI2339-002x - I/O-Link Box with 16 digital outputs or inputs
ERI2339-002x - I/O-Link Box with 16 digital outputs or inputs, zinc die-cast housing

EPI3174 - I/O-Link Box with analog inputs
ERI3174 - I/O-Link Box with analog inputs, zinc die-cast housing

EPI4374-0002 - I/O-Link Box with analog inputs and outputs
ERI4374-0002 - I/O-Link Box with analog inputs and outputs, zinc die-cast housing

 
 

Fieldbus Box

 
 

Fieldbus Specific Documentation

FBB-x110 - Fieldbus Box for EtherCAT

FBB-x310 - Fieldbus Box for PROFIBUS

FBB-x510 - Fieldbus Box for CANopen

ILxxxx-B520 - Fieldbus Box for DeviceNET
IPxxxx-B520 - Fieldbus Box for DeviceNET

FBB-x730 - Fieldbus Box for Modbus

FBB-x8x0 - Fieldbus Box for RS232, RS485

FBB-x900 - Fieldbus Box for Ethernet

FBB-x903 - Fieldbus Box for PROFINET

FBB-x905 - Fieldbus Box for Ethernet/IP

 
 

General Documentation

FBB-IO-Mod - Fieldbus Box: Signal Types, Installation, Configuration

 
 

Fieldbus Modules

FM33xx-B110 - Thermocouple Fieldbus Modules with EtherCAT interface

FM33xx-B310 - Thermocouple Fieldbus Modules with PROFIBUS interface

Furthermore documentation for Beckhoff Fieldbus Components may be found on our homepage (http://www.beckhoff.com) under Download.

 
Additional information
IO configuration in TwinCAT
EP1122 - EtherCAT branch
EP1518 - EtherCAT Box with 8 digital inputs and 2 counters
EP1xxx - EtherCAT Box modules with digital inputs
EP2xxx - EtherCAT Box Modules with digital outputs
EP31xx - EtherCAT Box modules with analog inputs
EP3204, EP3314 - EtherCAT Box Modules for Pt100 (RTD) and for thermocouples
EP3356 - 1-channel precise load cell analysis (resistor bridge), 24 bit
EP3632 - EtherCAT Box with 2-channel interface for Condition Monitoring (IEPE)
EP3744 - EtherCAT Box with digital inputs, outputs and differential pressure inputs
EP3752 - EtherCAT Box with 2 x 3-axis accelerometers
EP4174 - EtherCAT Box with configurable analog outputs
EP4374 - EtherCAT Box with analog inputs and outputs
EP5xxx - EtherCAT Box modules for Angle and Position Measurement
EP6001-0002 - 1-channel serial interface (RS232 / RS422 / RS485)
EP6002-0002 - 1-channel serial interface (RS232 / RS422 / RS485)
EP6224 and EP6228 - IO-Link Master with protection class IP67
EP7041 - Stepper motor modules
EP7211 - Servomotor module with OCT
EP8309-1022 - Multi Functional EtherCAT Box
EP9128 - EtherCAT Junction with protection class IP67
EP92x4-0023 - Power distribution for EtherCAT Box modules
EP9224-0037 - Power distribution box ENP to EtherCAT P
EP9300 - PROFINET CouplerBox for EtherCAT
EP9521 - EtherCAT media converter, optical fibre/copper (multimode), IP67
EPI1xxx, ERI1xxx - IO-Link-Box-Module mit digitalen Eingängen
EPI2xxx, ERI2xxx - IO-Link-Box-Module mit digitalen Ausgängen
EPI3xxx, ERI3xxx - IO-Link Box Modules with analog Inputs
EPI4xxx, ERI4xxx - IO-Link Box Modules, 2-channel analog input + 2-channel analog output
EPP1xxx - EtherCAT P Box Modules with digital inputs
EPP1111-0000 - EtherCAT P Box with ID switch
EPP1322 - EtherCAT P junction with feed-in
EPP1332, EPP1342 - EtherCAT P junctions
EPP2xxx - EtherCAT P Box Modules with digital outputs
EPP31xx - EtherCAT P Box Modules with configurable analog inputs
EPP3204 - EtherCAT P Box for Pt100 (RTD)
EPP3632 - EtherCAT P Box Module with 2-channel interface for Condition Monitoring (IEPE)
EPP4374 - EtherCAT P Box with analog inputs and outputs
EPP6001-0002 - 1-channel serial interface (RS232 / RS422 / RS485)
EPP6002-0002 - 2-channel serial interface (RS232 / RS422 / RS485)
EPP6228 - IO-Link master
EPP9001 - EtherCAT P/EtherCAT connector with power transmission
Fieldbus Box - Signal Types, Installation, Configuration
Fieldbus Box for EtherCAT
Fieldbus Box for PROFIBUS
Fieldbus Box for CANopen
Fieldbus Box for Modbus
Merge-Project:fbb-x8x0.chm::\Contents.hhc
Fieldbus Box for Ethernet
Fieldbus Box for PROFINET
Fieldbus Box for Ethernet/IP
FM33xx-B110 - 12 and 32 channel analog thermocouple input plug (TC-Plug)
Also see about this
IO configuration in TwinCAT
Documents about this