Technical data

Technical data, general data.

Technical data

FC1028

Fieldbus

EtherCAT

Number of channels

16 EtherCAT master channels

Interfaces

8 x ix Industrial® type A

Data transfer rate

10/100 Mbit/s

Design

PCIe

Interface to the PC

PCIe x4 (PCIe 2.0)

Control software

TwinCAT 3 Runtime (XAR) from 3.1 4022.24

Max. power consumption

7 W

Dimensions (W x H x D)

116 mm x 98 mm x 22 mm

Operating/storage temperature

-25…+60 °C/-40…+85 °C

Relative humidity

95 % no condensation

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4

Approvals/markings

CE