BECKHOFF IL230x-B903: Parameterization and commissioning

Address switch settings

Via the address switch you can select between different addressing options and assign the PROFINET name.

IL230x-B903 - Address switch settings 1:Note The device is PROFINET-compliant if switches x10 and x1 are set to 0xEx or > 0xF1.

All other modes are available as options.

PROFINET name via switch

This is where the name "il230x-b903-xx" is formed. xx corresponds to the switch setting. "il" is must be lower case!

Hex switch
x16
Hex switch
x1
Description Restart behaviour Behaviour with factory settings
0x0 - D 0x0 - F IP address via switch - PN name from memory
- IP address via switch
- PN name becomes empty string
- IP address via switch
172.16.18.xxx (xxx switch)
SNM 255.255.0.0
0xF 0x0 IP address via DHCP - PN name from memory
- IP address and SNM via DHCP
- PN name becomes empty string
- IP address and SNM via DHCP
0xF 0x1 IP address via BootP - PN name from memory
- IP address and SNM via BootP
- PN name becomes empty string
- IP address = 0.0.0.0,
- SNM = 0.0.0.0
0xE 0x0 - F PN name via switch x1 - PN name via switch*
(il230x-b903-xx, with xx = 0...15)
- IP address from memory
- PN name via switch
- IP address = 0.0.0.0,
- SNM = 0.0.0.0
0xF 0x2 - F PROFINET-compliant  PN name from memory

- IP address from memory

- PN name becomes empty string
- IP address = 0.0.0.0,
- SNM = 0.0.0.0

*) The PROFINET name cannot be overwritten by the controller.

Legend

PN - PROFINET
SNM - SubNetMask
DHCP - Dynamic Host Configuration Protocol
DNS - Domain Name Server