BECKHOFF Fieldbus Components: Mounting and cabling

Power cables

Ordering data

Order designation Power lead Screw-in
connector
Contacts Cross-
section
Length
ZK2020-3200-0020 Straight socket, open end M8 4-pin 0.34 mm2 2.00 m
ZK2020-3200-0050 5.00 m
ZK2020-3200-0100 10.00 m
ZK2020-3400-0020 Angled socket, open end 2.00 m
ZK2020-3400-0050 5.00 m
ZK2020-3400-0100 10.00 m
ZK2020-3132-0001 Straight socket, straight socket 0.15 m
ZK2020-3132-0005 0.50 m
ZK2020-3132-0010 1.00 m
ZK2020-3132-0020 2.00 m
ZK2020-3132-0050 5.00 m
ZK2020-3334-0001 Angled socket, angled socket 0.15 m
ZK2020-3334-0005 0.50 m
ZK2020-3334-0010 1.00 m
ZK2020-3334-0020 2.00 m
ZK2020-3334-0050 5.00 m

Further available power cables may be found in the Beckhoff catalog or on our internet pages (http://www.beckhoff.com).

Technical data

Technical data
Rated voltage according to IEC60 664-1 60 VAC / 75 VDC
Contamination level according to IEC 60 664-1 3/2
Insulation resistance IEC 60 512-2 >109 W
Current carrying capacity according to IEC 60512-3 4 A
Volume resistance according to IEC 60512-2 < 5 mW
Protection class according to IEC 60529 IP65/66/67, when screwed together
Ambient temperature -30°C to +80°C