BECKHOFF Fieldbus Box: Mounting and wiring

Dimensions

Fieldbusbox - Dimensions 1:

All dimensions are given in millimeters.

General

Technical data Fieldbus Box
Material PA6 (polyamide), casting compound: polyurethane
Assembly 2 x fixing holes for M3
Metal parts Brass, nickel-plated
Contacts CuZn, gold-plated
Vibration / shock resistance according to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29
EMC resistance burst / ESD according to EN 61000-6-2 (EN 50082) / EN 61000-6-4 (EN 50081)
Permissible ambient temperature during operation 0 ... 55°C
Permissible ambient temperature during storage -25 ... + 85°C
Installation position any
Type of protection IP65/66/67 when screwed together
Approvals CE, UL E172151

IPxxxx-Bxx8, IL230x-Bxx8, IL230x-B110, IXxxxx-B400, IXxxxx-B90x, IXxxxx-C900

Technical data Compact and Coupler Box with integrated tee connector 
Dimensions (H x W x D) ca. 210 x 30 x 26,5 mm (height to upper edge of fieldbus socket: 30 mm)
Weight ca. 260 g - 290 g, depending on module type

IPxxxx-Bxx0, IL230x-Bxx0, IL230x-Cxx0

Technical data Compact and Coupler Box
Dimensions (H x W x D) Approx. 175 x 30 x 26.5 mm (height to upper edge of fieldbus socket: 30 mm, with T- connector ZS1031-2600 height approx. 65 mm)
Weight Approx. 250 g - 280 g, depending on module type

IExxxx

Technical data Extension box
Dimensions (H x W x D) Approx. 126 x 30 x 26.5 mm
Weight Approx. 120 g - 200 g, depending on module type