Sample for KS2000 view IP address 172.16.200.xxx

The registers can be set through a dialog using the KS2000 configuration software, or it is possible to write into the registers directly.

Register

Description

Default

0-1

IP address

0xAC, 0x10, 0x12, 0x00

2-3

IP mask

0xFF, 0xFF, 0x00, 0x00

4-13

Device Name

IL-B900 (ASCII coded)

14

Watchdog AMS/ADS

1000 ms

15.0

0bin

enable ModbusTCP

0bin

1bin

disable ModbusTCP

15.1

0bin

enable AMS/ADS

0bin

1bin

disable AMS/ADS

16.8

0bin

Ethernet Modus halbduplex

1bin

1bin

Ethernet Modus vollduplex 

16.12

0bin

Auto baud off

1bin 

1bin 

Auto baud on

16.13

0bin

10 MBaud

1bin 

1bin 

100 MBaud

17-18

Default Gateway

0x00, 0x00, 0x00, 0x00

24

Watchdog ModbusTCP

1000 ms

26

ModbusTCP Port No.

502

27

ADS connection duration

10 s

28

Modbus connection duration

10 s

29.0

ModbusTCP mode

0bin

1bin

Fast ModbusTCP