CANopen Baud Rate and Bit Timing

Bit Timing

The following baud rates and entries in the bit-timing register are supported by the CANopen devices:

Baud rate [kBaud]

BTR0

BTR1

Sampling Point

1000

0x00

0x14

75%

800

0x00

0x16

80%

500

0x00

0x1C

87%

250

0x01

0x1C

87%

125

0x03

0x1C

87%

100

0x04

0x1C

87%

50

0x09

0x1C

87%

20

0x18

0x1C

87%

10

0x31

0x1C

87%

 

The bit-timing register settings given (BTR0, BTR1) apply, for example, for the Philips 82C200, SJA1000, Intel 80C527, Siemens 80C167 and other CAN controllers. They are optimized for the maximum bus length.