BECKHOFF Fieldbus Box: Accessories

PROFIBUS Accessories

These accessories can also be used for other RS485-based fieldbus systems (Modbus, RS485)

PROFIBUS cables

Ordering data

Order designation Fieldbus cable Connector Contacts Cross-section Length Fig.
ZK1031-6200-1020 Straight socket, open end M12 screw-in 8-pin 0.32 2.00 A
ZK1031-6200-1050 Straight socket, open end M12 screw-in 8-pin 0.32 5.00 A
ZK1031-6200-1100 Straight socket, open end M12 screw-in 8-pin 0.32 10.00 A
ZK1031-6200-1150 Straight socket, open end M12 screw-in 8-pin 0.32 15.00 A
ZK1031-6100-1020 Straight plug, open end M12 screw-in 8-pin 0.32 2.00 B
ZK1031-6100-1050 Straight plug, open end M12 screw-in 8-pin 0.32 5.00 B
ZK1031-6100-1100 Straight plug, open end M12 screw-in 8-pin 0.32 10.00 B
ZK1031-6100-1150 Straight plug, open end M12 screw-in 8-pin 0.32 15.00 B
ZK1031-6251-1003 Straight plug, straight socket M12 screw-in 8-pin 0.32 0.30 A and B
ZK1031-6251-1005 Straight plug, straight socket M12 screw-in 8-pin 0.32 0.50 A and B
ZK1031-6251-1010 Straight plug, straight socket M12 screw-in 8-pin 0.32 1.00 A and B
ZK1031-6251-1020 Straight plug, straight socket M12 screw-in 8-pin 0.32 2.00 A and B
ZK1031-6251-1050 Straight plug, straight socket M12 screw-in 8-pin 0.32 5.00 A and B
ZK1031-6251-1100 Straight plug, straight socket M12 screw-in 8-pin 0.32 10.00 A and B
ZK1031-6251-1150 Straight plug, straight socket M12 screw-in 8-pin 0.32 15.00 A and B

 

Add PROFI cable.jpg (10647 Byte) cable PB cable.gif (6112 Byte)

Plug

PB_Buchse_klein.gif (11264 Byte) PB_Stecker_klein.gif (13122 Byte)

Pin assignment

Profibus_IP_Pins_FeMale.gif (3009 Byte) Profibus_IP_Pins_Male.gif (3149 Byte) 1 n.c.
2 green
3 n.c.
4 red
5 shield

Technical data

Electrical data  
Ratings 300 V, 80°C
Material Outer cladding PUR, inner insulation polyethylene
Cross-section 0.32 mm²
DC resistance 54.12 Ohm/km
Line capacitance 26.9 pF/m
Nominal impedance 150 Ohm at 1 MHz
Approval UL approval, AWM, Type 20233, 80°C, 300V; CSA AWM, I/II A/B, 80°C, 300V FT1

PROFIBUS Accessories

Ordering data

Order designation Description
ZS1031-2600 T-piece, 12 Mbaud
ZS1000-2600 Y-piece, 12 Mbaud
ZS1000-1610 Terminating resistor (plug)
ZS1000-0620 Coupling for field assembly
ZS1000-0610 Plug for field assembly
ZS1031-6610 Control cabinet lead-through M12, plug connector

ZS1031-2600

PB T conector size.gif (37847 Byte) Add PROFI T-connector diag.gif (5258 Byte)

ZS1000-2600

Add PROFI Y-connector.gif (17718 Byte) Add PROFI Y-connector diag.gif (5090 Byte)

ZS1000-1610

Add Profibus End.gif (7936 Byte)

ZS1031-6610

Add Profibus ZS1031-6610.gif (6530 Byte)