PROFIBUS Accessories

These accessories can also be used for other RS485-based fieldbus systems (Modbus, RS485)

PROFIBUS cables

Ordering data

Order designation

Fieldbus cable

Connector

Contacts

Cross-section

Length

Fig.

ZK1031-6200-1020

Straight socket, open end

M12 screw-in

8-pin

0.32

2.00

A

ZK1031-6200-1050

Straight socket, open end

M12 screw-in

8-pin

0.32

5.00

A

ZK1031-6200-1100

Straight socket, open end

M12 screw-in

8-pin

0.32

10.00

A

ZK1031-6200-1150

Straight socket, open end

M12 screw-in

8-pin

0.32

15.00

A

ZK1031-6100-1020

Straight plug, open end

M12 screw-in

8-pin

0.32

2.00

B

ZK1031-6100-1050

Straight plug, open end

M12 screw-in

8-pin

0.32

5.00

B

ZK1031-6100-1100

Straight plug, open end

M12 screw-in

8-pin

0.32

10.00

B

ZK1031-6100-1150

Straight plug, open end

M12 screw-in

8-pin

0.32

15.00

B

ZK1031-6251-1003

Straight plug, straight socket

M12 screw-in

8-pin

0.32

0.30

A and B

ZK1031-6251-1005

Straight plug, straight socket

M12 screw-in

8-pin

0.32

0.50

A and B

ZK1031-6251-1010

Straight plug, straight socket

M12 screw-in

8-pin

0.32

1.00

A and B

ZK1031-6251-1020

Straight plug, straight socket

M12 screw-in

8-pin

0.32

2.00

A and B

ZK1031-6251-1050

Straight plug, straight socket

M12 screw-in

8-pin

0.32

5.00

A and B

ZK1031-6251-1100

Straight plug, straight socket

M12 screw-in

8-pin

0.32

10.00

A and B

ZK1031-6251-1150

Straight plug, straight socket

M12 screw-in

8-pin

0.32

15.00

A and B

 

Plug

Pin assignment

1 n.c.
2 green
3 n.c.
4 red
5 shield

Technical data

Electrical data

 

Ratings

300 V, 80°C

Material

Outer cladding PUR, inner insulation polyethylene

Cross-section

0.32 mm²

DC resistance

54.12 Ohm/km

Line capacitance

26.9 pF/m

Nominal impedance

150 Ohm at 1 MHz

Approval

UL approval, AWM, Type 20233, 80°C, 300V; CSA AWM, I/II A/B, 80°C, 300V FT1

PROFIBUS Accessories

Ordering data

Order designation

Description

ZS1031-2600

T-piece, 12 Mbaud

ZS1000-2600

Y-piece, 12 Mbaud

ZS1000-1610

Terminating resistor (plug)

ZS1000-0620

Coupling for field assembly

ZS1000-0610

Plug for field assembly

ZS1031-6610

Control cabinet lead-through M12, plug connector

ZS1031-2600

ZS1000-2600

ZS1000-1610

Add Profibus End.gif (7936 Byte)

ZS1031-6610