Diagnostic LEDs for PROFIBUS

These are described by the upper two LEDs.

LED green

LED red

I/O RUN

Description

Remedy

on

on

No significance

Module waiting for communication

A baud rate has been found, start communication, incorrect identification number

off

on

No significance

Module is in Baud rate search mode

Start PROFIBUS, connect/check bus cable

off

off

No significance

Module waiting for cyclic communication

Start the cyclic PROFIBUS communication (start task)

on

flashing

No significance

Baud rate found, start up error

Parameter or configuration error, see blink code

on

off

off

DP start up OK, but still no Data_Exchange telegram received

Start the cyclic PROFIBUS communication (start task)

on

off

on

Module in data exchange

no error

Parameter data error

Error code 1

The reserved, fixed UserPrm data has an incorrect value. The error code argument indicates an incorrect byte (byte 0 starts with error code argument 1).

Error code 3

The combination of certain functions, using UserPrmData, is not allowed. The error code argument gives more precise information

Error code argument

Description

1

In synchronous mode it is not allowed to set the reaction to Profibus errors to "Outputs unchanged". The watchdog of the subsidiary bus system triggers more quickly than the PROFIBUS watchdog.

2-7

Reserved

8

Synchronous mode is not allowed when there are no outputs.

9-11

Reserved

12

The fast free-run mode is not allowed when synchronous mode is switched on

Error code 9

Error code 9 describes start-up errors

Error code argument

Description

1

Length of the DP input data too great

2

Length of the DP output data too great

3

Length of the DP CfgData too great

4

IP Box type not recognized

5

Configuration data of DP-interface are not OK

Configuration data (CfgData) error

Error code 2

Error when comparing the configuration data. The error code argument indicates the first incorrect byte (beginning with "1")

Error code 5

Error in the length of the digital output data. The error code argument indicates the expected number of bytes.

Error code 6

Error in the length of the digital input data. The error code argument indicates the expected number of bytes.

Error code 7

Error code 7 describes CfgData errors

Error code argument

Description

1

Length of the CfgData is not correct

2

Syntax of the CfgData is not correct

3

Length of the configuration data's calculated input data is too great

4

Length of the configuration data's calculated output data is too great