Configuration Data (Cfg Data)

Following parameterization, the master sends a configuration telegram to the slave. The configuration telegram causes the slave to check the configuration that has been sent by the master.

Structure of configuration byte:

Bit 0..3    Length of the data
00 = 1 byte/Word
15 = 16 byte/Word

Bit 4..5    Input/Output
00 = special identification format
01 = input
10 = output
11 = input/output

Bit 6        Byte/Word
0 = byte
1 = Word

Bit 7        Consistency
0 = consistency over byte/word
1 = consistency over the entire length