Technical data

Technical data

IL230x-B110

Extension modules (IL....)

max. 32 (until firmware version B0)
max. 78 (from firmware version B1)

Number of bytes, fieldbus

max. 512 bytes Input and max. 512 bytes output

Digital peripheral signals (IL....)

max. 624 inputs and max. 624 outputs

Analog peripheral signals (IL....)

max. 128 inputs and max. 128 outputs

Data transfer medium

4 x 2 twisted pair copper cable; category 5 (100 Mbaud)

Baud rate

100 Mbaud

Distance between modules

100 m

Configuration

KS2000 configuration software, TwinCAT System Manager or via EtherCAT (ADS)

Protocols

EtherCAT (Direct Mode)

Power supply

Control voltage: 24VDC (-15%/+20%); load voltage: According to I/O type

Control voltage current consumption

According to I/O type + current consumption of sensors, max. 0.5 A

Load voltage current consumption

According to I/O type

Power supply connection

Feed: 1 x M8 plug, 4-pin
Onward connection: 1 x M8 socket, 4-pin (except IP/IE204x)

Fieldbus connection

2 x M12 d-coded, socket

Electrical isolation

Channels/control voltage: no
between the channels: no
Control voltage/fieldbus: yes

Operating temperature

0°C... +55°C

Storage temperature

-25°C... +85°C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29

EMC resistance burst / ESD

conforms to EN 61000-6-2 (EN 50082) / EN 61000-6-4 (EN 50081)

Protection class

IP 65/66/67 (conforms to EN 60529)

Installation position

any

Approvals

CE, UL E172151

Further documentation

Detailed technical data for all available I/O variants can be found under Signal variants, Installation, I/O module configuration on Products & Solutions CD from Beckhoff or on the Internet (http://www.beckhoff.com) under Download/Fieldbus Box.