Diagnostic LEDs for local errors

Local error in a Coupler Box (IL230x-Bxxx/Cxxx)

The term local error means that an error has occurred in the Fieldbus Box or the IP-Link. IP-Link errors most often turn out to be a result of inappropriate use of the optical fiber.

LED green

LED red

Description

Remedy

off

off

No data exchange

Module in synchronous mode or - activate PROFIBUS cyclic data

off

1

0

EEPROM checksum error

Set manufacturer’s setting with the KS2000 software

off

2

Reserved

-

off

3

Break location has been recognized

interruption before the master's receiver

3

n

Break location has been recognized

n-th module before the master's receiver

3

n

m

Break location has been recognized

(n*10)+m-th module before the master's receiver

off

4

n

Too many faulty telegrams have been detected (more than 25%)

The optical fiber wiring in front of the nth extension module should be checked

off

5

n

Register access to complex modules has failed

Check the nth module

off

11

n

Complex module working incorrectly

Exchange the nth module

off

12

n

More than 120 modules in the ring

Connect fewer modules

off

13

n

nth module unknown

Firmware update required

on

off

Module is exchanging data

no error

Note

At an interruption of the last IP-Link connection in front of the Coupler Box it is possible that instead the real error argument 0 a 1 is reported because of the receiver circuit a clear identification is not possible. If minimum one module before is right at minimum one readable telegram is received.

Local errors in an Extension Box

LED green

LED red

Description

off

on

No data is being received over the IP-Link

off

blinks, flickers

Faulty IP-Link protocols are being received (very poor data connection)

blinks, flickers

blinks, flickers

Faulty IP-Link protocols are being received (poor data connection), does not necessarily lead to an error

on

off

IP-Link protocols are being received, no error

Faulty protocols can occur, because of:

  • bad configured IP-Link connectors
  • IP-Link cable with higher dampening, e.g. because of a sharp curve
  • contaminated sender LED (module before the faulty one)
  • contaminated receiver

The internal IP-Link error counter of the Coupler Box can be read with the KS2000 software.