Feature Register (R32) IP/IE2512

The module's fundamental settings can be modified in the feature register. Write protection must first be cancelled in the code-word register before it is possible to write into this register.
Default 0x0004

Bit

Value

Description

default

0

0bin

User scaling not active

0bin

1bin

User scaling active

1

0bin

Manufacturer scaling not active

0bin

1bin

Manufacturer scaling active

2

0bin

Watchdog not active

1bin

1bin

Watchdog active
If the terminal receives no Data for 100 ms, the PWM Signal is set to 0% duty cycle.

12 - 3

 reserved

0

15 - 13

 

Operating Mode

Frequency range

000bin

000bin

PWMH-Mode

250 Hz to 20 kHz

001bin

PWML-Mode

2Hz to 250 Hz

011bin

Frq-Cnt-PWM-Mode

2Hz to 2 kHz

101bin

Frq-Cnt-Impuls-Mode

2Hz to 2 kHz

111bin

Cnt-Cnt-PWM-Mode

250 Hz to 8 kHz