IP/IE2512 Mapping

Evaluation in Intel format

Default mapping for CANopen, DeviceNet, Modbus, RS232 and RS485

 

Address

Input data

Output data

Conditions

Word offset

High byte

Low byte

High byte

Low byte

Complete evaluation: don't care
Motorola format: no
Word alignment: no

0

Ch1 Reg0

SB1

Ch1 D0

CB1

1

SB2

Ch1 Reg1

CB2

Ch1 D1

2

Ch2 Reg1

Ch2 Reg0

Ch2 D1

Ch2 D0

Evaluation in Motorola format

Default mapping for PROFIBUS and Interbus

 

Address

Input data

Output data

Conditions

Word offset

High byte

Low byte

High byte

Low byte

Complete evaluation: don't care
Motorola format: yes
Word alignment: no

0

Ch1 Reg1

SB1

Ch1 D1

CB1

1

SB2

Ch1 Reg0

CB2

Ch1 D0

2

Ch2 Reg0

Ch2 Reg1

Ch2 D0

Ch2 D1

Evaluation in Intel format with word alignment

Default mapping for Lightbus, Ethernet and Controller Box (IL230x-Cxxx)

 

Address

Input data

Output data

Conditions

Word offset

High byte

Low byte

High byte

Low byte

Complete evaluation: don't care
Motorola format: no
Word alignment: yes

0

reserved

SB1

reserved

CB1

1

Ch1 Reg1

Ch1 Reg0

Ch1 D1

Ch1 D0

2

reserved

SB2

reserved

CB2

3

Ch2 Reg1

Ch2 Reg0

Ch2 D1

Ch2 D0

Evaluation in Motorola format with word alignment

 

Address

Input data

Output data

Conditions

Word offset

High byte

Low byte

High byte

Low byte

Complete evaluation: don't care
Motorola format: yes
Word alignment: yes

0

reserved

SB1

reserved

CB1

1

Ch1 Reg0

Ch1 Reg1

Ch1 D0

Ch1 D1

2

reserved

SB2

reserved

CB2

3

Ch2 Reg0

Ch2 Reg1

Ch2 D0

Ch2 D1

Key

Complete evaluation: Additionally to the process data the control and status bytes are showed in the address area
Motorola format: Motorola or Intel format can be set.
Word alignment: in order that the address area of each channel starts always on a word boundary, dummy bytes are added to the process image

SB n: Status Byte for channel n (appears in the process image of the inputs)
CB n: Control Byte for channel n (appears in the process image of the outputs)

Ch n D0: channel n, lower significant data byte
Ch n D1: channel n, higher significant data byte

Ch n Reg0: channel n, lower significant byte for register communication
Ch n Reg1: channel n, higher significant byte for register communication

reserved: Although this byte occupies space in the process data memory, it has no function.
"-": This byte is not used or occupied by the Fieldbus Box.