IP6012-Bxxx, IE6012

1 channel TTY gateway

The IP/IE6012 module allows the connection of devices with a 20 mA current interface. The interface operates passively. The module transmits the data in a fully transparent manner to the higher-level automation device. The data is transferred via the fieldbus using a simple handshake protocol. This does not have any effect on the protocol of the serial interface. The active serial communication channel functions independently of the higher-level bus system in full duplex mode at up to 19200 baud, while a 128 byte receive buffer and a 16 byte send buffer are available.
The current interface guarantees high immunity to interference through electrically isolated signals with injected current.

Technical data

IP6012-Bxxx, IE6012

Number of channels

1

Data transfer rate

1200 ... 19200 baud, 9600 baud (8 data bits, no parity, one stop bit)

TTY connection

5 pin M12 socket, screw connection

Bit distortion

< 3 %

TTY cable length

max. 1000 m twisted pair

Signal voltage LOW

0 ... 3 mA

Signal voltage HIGH

14 ... 20 mA

Data buffer

128 byte receive buffer and 16 byte send buffer

Bytes in the process image

I/O: 5 bytes user data, 1 byte control/status

Electrical isolation

control voltage / fieldbus: depends on the bus system
TTY interface / control voltage: 500 V

Permissible ambient temperature during operation

0 °C ... 55 °C

Permissible ambient temperature during storage

-25 °C ... + 85 °C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC resistance burst / ESD

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Installation position

variable

See the connection diagram for details of the connection.

See the parameterization description for details of the parameterization.

See the mapping description for details of the mapping.

See dimension page for weight and dimensions.