Summary

The market is growing for Ethernet as a physical medium for the transport of real time fieldbus protocols in the industrial environment. Unfortunately, knowledge of this technology is not growing at the same rate as the enthusiasm for it, even among EtherCAT users. So that basic network principles from the office area are not applied unreflected to industrial concerns, it is necessary to sensitize planners and users to the technological aspects.

As a real-time protocol, EtherCAT relies on Ethernet as a physical carrier, and is thus dependent on the long-term stable operation of the Ethernet connection.

As with other fast transmission systems, disruptive effects can also occur with the high frequency Ethernet technology in operation or during commissioning if it is used inappropriately. These disruptions are simple to locate or avoid completely if a few basic principles are followed.

This documentation is intended to provide users with a guideline, without any obligatory character or legally binding effect, to enable them to plan, install and check reproducibly reliable Ethernet cabling in the industrial environment.

This document makes no claim to be complete and, in particular, does not replace normative installation directives such as IEC 61784, fundamental communication directives such as IEC11801/EN50173 or specific installation directives. This document is mainly intended for the European market. Therefore, reference is mainly made to European EN standards. The globally important ISO/IEC (International Electrotechnical Commission, www.iec.ch) standards are often identical in content to corresponding EN standards.

In addition, the ETG guideline ETG.1600 provides comprehensive and concrete guidance on the cabling of EtherCAT systems.

Based on the following chapters, the fundamental information can be summarized as follows:

In accordance with the specified standards, a verification decision on a cable section can thus be made as follows:

Summary 1:
Verification decision