Version identification of EJ moduls

Product group

Example

Product designation

Version

Revision

EtherCAT Coupler
EJ11xx

EJ1101

-0022
(Coupler with external connectors, power supply module and optional ID switches

-0016

Digital input modules
EJ1xxx

EJ1008
8-channel

-0000
(basic type)

-0017

Digital output modules
EJ2xxx

EJ2521
1-channel

-0224
(2 x 24 V outputs)

-0016

Analog input modules
EJ3xxx

EJ3318
8-channel thermocouple

-0000
(basic type)

-0017

Analog output modules
EJ4xxx

EJ4134
4-channel

-0000
(basic type)

-0019

Special function modules
EJ5xxx, EJ6xxx

EJ6224
IO-Link master

-0090
(with TwinSAFE SC)

-0016

Motion modules
EJ7xxx

EJ7211
servomotor

-9414
(with ECT, STO and TwinSAFE SC)

-0029

Designation

A Beckhoff EtherCAT device has a 14-digit technical designation, made up as follows (e.g. EJ1008-0000-0017)

The Order identifier and the revision number are printed on the side of EtherCAT plug-in modules (s. following illustration (A and B).

Version identification of EJ moduls 1:
Order identifier (A), Revision number (B) and serial number (C) using the example of EJ1008

Notes

Serial number

The serial number for EtherCAT plug-in modules is usually the 8-digit number printed on the side of the module (see following illustration C). The serial number indicates the configuration in delivery state and therefore refers to a whole production batch, without distinguishing the individual modules of a batch.

Version identification of EJ moduls 2:
Order identifier (A), revision number (B) and serial number (C) using the example of EJ1008

Serial number

Example serial number: 08 15 08 16

KK - week of production (CW, calendar week)

08 - week of production: 08

YY - year of production

15 - year of production: 2015

FF - firmware version

08 -f irmware version: 08

HH - hardware version

16 - hardware version: 16