Technical data
Technical data | ET2000 |
---|---|
Bus system | Ethernet (all Ethernet based protocols (IEEE 802.3) |
Number of ports/channels | 8/4 |
Ethernet interface | 100BASE-TX Ethernet with RJ45 |
Uplink port | 1 GBit/s |
Baud rate | Probe ports: 100 MBit/s, Uplink port: 1 GBit/s |
Delay | < 1 µs |
Resolution time stamp | 1 ns |
Accuracy time stamp | 40 ns |
Acquisition moment of EtherCAT frame | Start of Frame (SoF) |
Diagnosis | 2 LEDs per channel |
Power Supply | by three-pole terminal (+, -, PE) |
Supply voltage | 24 VDC (18 VDC ... 30 VDC) |
Software interface | "Wireshark" extension |
Current consumption | typ. 250 mA |
Weight | ca. 300 g |
Dimensions without plugs (w x h x d) | ca. 100 mm x 150 mm x 40 mm |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Vibration / shock resistance | according to EN 60068-2-6 / EN 60068-2-27 |
EMC resistance burst / ESD | according to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP 20 |
Installation position | variable |
Approvals/Markings*) | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).