Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
EtherCAT P input X50 | |
---|---|
Connection | M8 socket, 4-pin, P-coded, red |
EtherCAT output X40 | |
---|---|
Connection | M8 socket, 4-pin, green |
Electrical isolation | 500 V |
Supply voltage output X60 | |
---|---|
Connection | M8 socket, 4-pin, black |
US output current | max. 2.9 A 1) |
UP output current | max. 3 A |
1) This value corresponds to the maximum sum current for EtherCAT P minus the current consumption of the module electronics: 3.0 A - 100 mA = 2.9 A.
Supply voltages | |
---|---|
Input | EtherCAT P input X50 |
US nominal voltage |
24 VDC (-15 % / +20 %) |
Current consumption from US | 100 mA + load at X60 |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
Current consumption from UP | = Current consumption of the load at X60 |
Housing data | |
---|---|
Dimensions W x H x D | 30 mm x 86 mm x 22 mm (without plug connectors) |
Weight | approx. 95 g |
Installation position | variable |
Material |
PA6 (polyamide) |
Environmental conditions | |
---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals / markings | |
---|---|
Approvals / markings *) | CE, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |